Jumper - 2 Pin
PRT-09044

Jumper - 2 Pin

SKU: PRT-09044

Two-pin jumpers (also called shunts) that will create an electrical connection between two pin headers spaced at 2.54mm.

$0.10
In stock
SKU
PRT-09044
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These are two-pin jumpers (also called shunts) that will create an electrical connection between two pin headers. Commonly used to modify settings on a board or device. Remember when you had to set an IDE hard drive as 'Controller' or 'Peripheral' on the IDE ribbon? These jumpers were priceless if you sneezed and lost one.

Features & Specs

  • 2.54mm Spacing
  • 3.0A Current Rating
  • 250V Voltage Rating
  • 20mΩ Max Contact Resistance
  • 5000MΩ Min Insulation Resistance
  • Can withstand 1000VAC for 1 minute
  • -55°C ~+105°C Operating Temperature

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Jumper - 2 Pin
Jumper - 2 Pin
$0.10
PRT-09044
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing