This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Kinetic Technologies KTS1697A Current-Sink Protection Load Switch
COM-20045

Kinetic Technologies KTS1697A Current-Sink Protection Load Switch

SKU: COM-20045
Out of stock
SKU
COM-20045

Kinetic Technologies KTS1697A Current-Sink Protection Load Switch is a low-resistance and high-current load switch with 7A continuous current rating.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Kinetic Technologies KTS1697A Current-Sink Protection Load Switch is a low-resistance and high-current load switch with 7A continuous current rating. This switch is optimized to protect systems with USB Type-C™ PD ports and barrel connectors that sink up to 140W at 20V. The KTS1697A load switch features Soft-Start (SS), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP). In addition, the automatic Reverse-Current Protection (RCP) acts as an “ideal diode” with fast recovery and isolates VBUS when charging/powering the system via another port. This KTS1697A load switch is integrated with Transient Voltage Suppression (TVS) that provides IEC industry-standard ESD and ±90V surge ratings. Ideally, this switch is used in notebooks, tablets, ultra-books, netbooks, desktop PCs, docking stations, and monitors.

Features & Specs

  • 3V to 23V operating voltage range
  • 29V absolute maximum rating at IN and OUT
  • 7A continuous current rating
  • 15A pulse current rating (duration Pd limited)
  • 11mΩ typical on-resistance from IN to OUT
  • Soft-Start (SS) limits inrush current
  • Over-Voltage Protection (OVP) at IN
  • 23V internally fixed
  • 4V to 23V external resistor programmable
  • “Ideal Diode” Reverse-Current Protection (RCP)
  • RCP fast recovery without a fault indication
  • Short-Circuit Protection (SCP) at OUT
  • Over-Current Protection (OCP)
  • Over-Temperature Protection (OTP)
  • Transient Voltage Suppression (TVS) at IN
  • ±90V surge protection (IEC61000-4-5)
  • ±8kV ESD contact discharge (IEC61000-4-2)
  • ±15kV ESD air gap discharge (IEC61000-4-2)
  • E̅N̅ active-low enable logic input
  • Auto-retry after all faults
  • A̅C̅O̅K̅ open-drain output flag
  • -40°C to 85°C operating temperature range
  • 25-bump WLCSP 2.7mm x 2.7mm (0.5mm pitch)

Customer Reviews

Kinetic Technologies KTS1697A Current-Sink Protection Load Switch
Kinetic Technologies KTS1697A Current-Sink Protection Load Switch COM-20045

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing