Kitronik MI:power Board V2
DEV-17852

Kitronik MI:power Board V2

SKU: DEV-17852
$7.50
In stock
SKU
DEV-17852
In stock
Stock/Discounts

The MI:power board adds portability to your project. A buzzer and 3V coin cell holder is connected to the 3V, GND and P0 connections on the micro:bit.

Product Overview

The MI:power board for the BBC micro:bit brings real portability to your wearable projects. The stylish, lightweight PCB is designed to fit snugly against the BBC micro:bit and features a built-in buzzer and 3V coin cell holder. This latest version has been redesigned to fit both the V1 and V2 micro:bit.

When assembled, the MI:power board is connected directly to the 3V, GND and P0 connections on the micro:bit. The 3V and GND connections provide power to the micro:bit and the built-in buzzer is connected to P0, which is the default output pin when using the audio functions in the Block Editor software.

The board has an easy to access on/off switch, which makes it easy to turn a project on and off, rather than have to disconnect the power supply from the BBC micro:bit.

Once the unit is assembled and attached to the BBC micro:bit the mechanical fixings prevent the battery from being removed unless you use a screwdriver, so whatever the use, the battery will remain safely in place.

NOTE: The BBC micro:bit is NOT included.

Hookup Accessories

Features & Specs

  • Dimensions:
  • Length: 51mm.
  • Width: 42mm.
  • Height: 6mm.
  • Power your BBC micro:bit from a stylish PCB.
  • Break free from the tether to the computer and take your project mobile.
  • On-Board buzzer.
  • Easy access on/off switch.
  • Great for micro:bit mood badges, to allow your micro:bit to become a handheld remote control, and much more.
  • This accessory is supplied with spacers, fixings and a battery.
  • No soldering required.

Documentation

Customer Reviews

Kitronik MI:power Board V2
Kitronik MI:power Board V2
$7.50
DEV-17852

Stock and Customer Discounts

$7.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing