This product has been retired from our catalog and is no longer for sale. View the updated version below. DEV-17852

Kitronik MI:power Board
DEV-16824

Kitronik MI:power Board

SKU: DEV-16824

The MI:power board adds portability to your project. A buzzer and 3V coin cell holder is connected to the 3V, GND and P0 connections on the micro:bit.

Out of stock
SKU
DEV-16824

This product has been retired from our catalog and is no longer for sale. View the updated version below. DEV-17852

Product Overview

The MI:power board for the BBC micro:bit brings real portability to your wearable projects. The stylish, lightweight PCB is designed to fit snugly against the BBC micro:bit and features a built-in buzzer and 3V coin cell holder.

When assembled, the MI:power board is connected directly to the 3V, GND and P0 connections on the micro:bit. The 3V and GND connections provide power to the micro:bit and the built-in buzzer is connected to P0, which is the default output pin when using the audio functions in the Block Editor software.

The board has an easy to access on/off switch, which makes it easy to turn a project on and off, rather than have to disconnect the power supply from the BBC micro:bit.

Once the unit is assembled and attached to the BBC micro:bit the mechanical fixings prevent the battery from being removed unless you use a screwdriver, so whatever the use, the battery will remain safely in place.

Spacers, fixings and a battery are all provided.

Includes:

  • 1x MI:power Board
  • 3x Counter Sunk M3 x12mm Machine Screws
  • 3x M3 Hex Full Width Nuts
  • 3x Plastic Spacers
  • 1x CR2032 3V Coin Cell

Features & Specs

  • Power your BBC micro:bit from a stylish PCB.
  • On-Board buzzer.
  • Easy access on/off switch.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Kitronik MI:power Board
Kitronik MI:power Board DEV-16824
$5.95 retail price.

Available Discounts

  • $5.65 | 10+ units
  • $5.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing