Klein Tools IR1 10:1 Infrared Thermometer with Laser
TOL-17446
Klein Tools IR1 10:1 Infrared Thermometer with Laser
SKU: TOL-17446
In stock
SKU
TOL-17446
This is a durable IR thermometer with 10:1 optical resolution and a -20°C to +400°C (-4°F to +752°F) temperature measurement range.
Product Overview
Klein Tools IR1 10:1 Infrared Thermometer with Laser is a durable IR thermometer with 10:1 optical resolution and a -20°C to +400°C (-4°F to +752°F) temperature measurement range. The IR1 IR Thermometer is built to withstand a 2m (6.6ft) drop test and comes with a targeting laser, backlight, auto power-off, and data hold. The thermometer comes with a carrying pouch and a 9V battery.
Features & Specs
- Durable infrared thermometer with pouch and 9V battery
- 10:1 optical resolution
- -20°C to +400°C (-4°F to +752°F) temperature measurement range
- Built to withstand a 2m (6.6ft) drop test
- 105mm height x 31mm width x 153mm length (4.14" x 1.24" x 6.0")
- Includes
- Targeting laser
- Backlight
- Auto power-off
- Data hold
Documentation
Customer Reviews

Klein Tools IR1 10:1 Infrared Thermometer with Laser
TOL-17446
Stock and Customer Discounts
$50.95 retail price.
Available Discounts
- $48.40 | 25+ units
- $45.86 | 100+ units