This product has been retired from our catalog and is no longer for sale.

KR Sense Current and Voltage Sensor - 90A
SEN-16408

KR Sense Current and Voltage Sensor - 90A

SKU: SEN-16408
In stock
SKU
SEN-16408

The KR Sense 90A is a small voltage and current sense breakout board.

This product has been retired from our catalog and is no longer for sale.

Product Overview

The KR Sense 90A is a small voltage and current sense breakout board. DC current is determined by measuring a voltage drop across a parallel shunt resistor, then converted to a final analog voltage output by the INA-169. Voltage sense is accomplished by scaling to 3.3V ADC range by a precision resistor divider. This version of the sensor features a maximum voltage tolerance of 51.8 Volts at 89.4 Amps, to be exact.

Please be aware that KR Sense boards are supplied without leads or connectors. The pad sizes are large enough to accommodate 12 gauge heavy duty leads but care must be exercised when soldering. Smaller gauge leads are considerably easier to solder without creating shorts.

This product is compatible with the Attopilot 90A Voltage and Current Sensor Breakout.

Features & Specs

  • Input resistor divider scaled for 13.6V Input voltage (recommended) for 3.3V output
  • 51.8V Max
  • 89.4A Max
  • Very low zero current offset
  • Analog current output scaled for 3.3V ADC
  • Self Powered

Customer Reviews

KR Sense Current and Voltage Sensor - 90A
KR Sense Current and Voltage Sensor - 90A SEN-16408

Stock and Customer Discounts

$21.5 retail price.

Available Discounts

  • $20.43 | 25+ units
  • $19.35 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing