This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Laird Connectivity BL653µ Nordic nRF52833 Module - Integrated antenna
WRL-17647

Laird Connectivity BL653µ Nordic nRF52833 Module - Integrated antenna

SKU: WRL-17647
Out of stock
SKU
WRL-17647

Laird Connectivity BL653µ Nordic nRF52833 Modules target space-constrained applications to implement longer-range BLE in harsh operating environments.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Laird Connectivity BL653µ Nordic nRF52833 Modules target space-constrained applications to implement longer-range BLE in harsh operating environments. The BL653µ modules are low-power microcontrollers with multi wireless capabilities ideal for wireless Internet of Things (IoT) connectivity. The devices are powered by the Nordic nRF52833 Multi-Protocol System-on-Chip. They provide maximum development flexibility with programming options for the Nordic SDK or Zephyr RTOS, AT command set, and Laird Connectivity’s smartBASIC environment.

Features & Specs

  • Ultra-small footprint
  • Integrated Antenna (6.3mm x 8.6mm x 1.6mm)
  • Trace Pad Option (6.3mm x 5.6mm x 1.6mm)
  • Bluetooth v5.1 Bluetooth Low Energy (BLE) plus NFC
  • 802.15.4 radio (non-certified) –ZigBee / Thread via nRF Connect SDK or Thread via Zephyr)
  • Widest range of configurable interfaces: UART, I2C, I2S, SPI, ADC, GPIO, PWM, FREQ, USB, PDM, and NFC
  • Extended Industrial Temperature Rating (-40° to +105°C)
  • Bluetooth Low Energy - Peripheral/Central roles supported
  • 2Mbps and LE Long Range: Support for 2Mbps, 1Mbps, & 125Kbps coded PHY
  • Bluetooth 5.1 - Direction finding – AoA and AoD
  • Hostless operation – Internal MCU reduces BOM
  • Powerful Core Cortex-M4F (512kB Flash, 128k RAM)
  • Built on years of experience with Nordic (BL600, BL652 & BL654 Series)
  • Application design choice: Leverage Laird Connectivity’s smartBASIC, simple AT command set, Zephyr RTOS or utilize * Nordic SDK directly
  • Nordic nRF52833 – 3.175mm x 3.175mm WLCSP with 32 GPIOs utilized

Documentation

Customer Reviews

Laird Connectivity BL653µ Nordic nRF52833 Module - Integrated antenna
Laird Connectivity BL653µ Nordic nRF52833 Module - Integrated antenna WRL-17647