This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

LAPIS ML22Q625 4-Channel Speech Synthesis LSI
COM-17432

LAPIS ML22Q625 4-Channel Speech Synthesis LSI

SKU: COM-17432
Out of stock
SKU
COM-17432

The LAPIS ML22Q6x 4-Channel Speech Synthesis LSIs (Large Scale Integration) are designed to easily add high-quality voice functionality.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ROHM Semiconductor LAPIS ML22Q6x 4-Channel Speech Synthesis LSIs (Large Scale Integration) are designed to easily add high-quality voice functionality to virtually any application. The ML22Q6x LSIs integrate 4MB to 32MB flash memory, ideal for long audio playback applications such as voice guidance. These devices are offered with either a clock synchronous serial interface (ML22Q62x) or I2C interface (ML22Q66x). The ML22Q6x LSIs also feature HQ-ADPCM compression technology, a 16-bit Digital-to-Analog Converter (DAC), and a low-pass filter for achieving high sound quality, along with an integrated 1.0W monaural speaker amp that enables direct speaker drive.

The ROHM Semiconductor ML22Q6x Speech Synthesis LSIs are offered in a TQFP32 package, with a wide -40°C to +70°C operating temperature range.

Features & Specs

  • 2.7V to 5.5V power supply voltage
  • 4.096MHz to 4.000MHz master clock frequency
  • 4096 maximum phrase count
  • Interface
  • ML22Q62x: SPI
  • ML22Q66x: I2C interface
  • AB-class amplifier
  • 1.0W amplifier output
  • 4 mixing channels
  • Rewritable flash from MCU
  • Serial audio interface
  • Failure detection
  • 7mm x 7mm TQFP32 package, 0.8mm pitch

Documentation

Customer Reviews

LAPIS ML22Q625 4-Channel Speech Synthesis LSI
LAPIS ML22Q625 4-Channel Speech Synthesis LSI COM-17432

Stock and Customer Discounts

$13.95 retail price.

Available Discounts

  • $13.25 | 25+ units
  • $12.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing