Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Black)
CAB-16948
Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Black)
SKU: CAB-16948
Out of stock
SKU
CAB-16948
The test leads operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV.
Product Overview
These 5kV Banana Plug Test Leads are 4mm long-reach sheathed banana plug test leads with fully insulated large alligator clips and PVC jackets. The test leads come with a specially designed 4mm long-reach sheathed banana plug, special high-voltage, and highly flexible test lead wire. The test leads operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV. These test leads are 1000V CAT IV rated and open to 24mm which accommodates terminals up to 16mm in diameter.
Hookup Accessories
Features & Specs
- Fully Insulated Alligator Clip
- Sheathed Banana Plug
- Current Rating: 10 A
- Cable Length: 100cm
Documentation
Customer Reviews

Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Black)
CAB-16948
Stock and Customer Discounts
$36.95 retail price.
Available Discounts
- $35.10 | 25+ units
- $33.26 | 100+ units