This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Red)
CAB-16950

Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Red)

SKU: CAB-16950
Out of stock
SKU
CAB-16950

The test leads operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

These 5kV Banana Plug Test Leads are 4mm long-reach sheathed banana plug test leads with fully insulated large alligator clips and PVC jackets. The test leads come with a specially designed 4mm long-reach sheathed banana plug, special high-voltage, and highly flexible test lead wire. The test leads operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV. These test leads are 1000V CAT IV rated and open to 24mm which accommodates terminals up to 16mm in diameter.

Hookup Accessories

Features & Specs

  • Current Rating: 10 A
  • Length: 100cm
  • Color: Red

Documentation

Customer Reviews

Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Red)
Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 100cm (Red) CAB-16950

Stock and Customer Discounts

$36.95 retail price.

Available Discounts

  • $35.10 | 25+ units
  • $33.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing