This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Leap Motion VR Developer Mount
PRT-16843

Leap Motion VR Developer Mount

SKU: PRT-16843
Out of stock
SKU
PRT-16843

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Leap Motion VR Developer Mount from Ultraleap is an accessory for the Leap Motion Controller that enables virtual reality experiences on Windows PC VR headsets such as the Oculus Rift and HTC Vive. It is also suitable for mounting onto AR headsets provided it can be positioned in such a way that the Leap Motion cameras are not occluded.

The mount allows for a consistent and reliable placement and angle across different headsets, and is well-suited for individual as well as scaled deployments of Leap Motion technology. The mount is designed in two pieces that clip together: one that encases the Leap Motion Controller, and one that attaches directly to the headset. Using a custom-cut 3M adhesive, the mount enables stable adhesion to both curved and flat surfaces, without causing damage to the headset. The mounting kit is also packaged with an additional 15’-long (4.5 m) USB extender cable, allowing for full range of movement in roomscale experiences.

Note: Leap Motion Controller sold separately

Includes:

  • Two-piece mount that clips together (one encases the Leap Motion Controller and one attaches directly to the headset)
  • Custom-cut 3M adhesive (single-use)
  • Additional 4.5 m (15') long USB extender cable, allowing for full range of movement in room-scale experiences

Features & Specs

  • Mounting method: Single-use 3M adhesive.
  • Cable: 15'-long (4.5 m) USB extender.
  • Interaction zone of LMC: 60cm (24") or more, extending from the device in a 120×150° field of view (approximately 8 cubic feet or 0.2 cubic meters of interactive space).
  • Minimum system requirements for LMC (desktop): Windows® 7+ or Mac® OS X 10.7 (note that OSX is no longer formally supported); AMD Phenom™ II or Intel® Core™ i3/i5/i7 processor; 2 GB RAM; USB 2.0 port.
  • Minimum system requirements for LMC (VR): Windows 7 SP1 64 bit or newer; Intel® Core™ i5-4590 equivalent or greater; 8GB+ RAM; 3x USB 3.0 port; NVIDIA GTX 970 / AMD R9 290 equivalent or greater with compatible HDMI 1.3 video output.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Leap Motion VR Developer Mount
Leap Motion VR Developer Mount PRT-16843
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing