LED - Green with Resistor 5mm (25 pack)
COM-14563

LED - Green with Resistor 5mm (25 pack)

SKU: COM-14563
$9.50
In stock
SKU
COM-14563
In stock
Stock/Discounts

This pack of 25 green 5mm LEDs will help alleviate any frustrations you've had with accidentally burning them out by having a resistor in the diode itself.

Product Overview

You don't have to worry about adding a resistor to an LED if you get an LED with a built in resistor! This pack of 25 green 5mm LEDs will help alleviate any frustrations you've had with accidentally burning them out by having a resistor in the diode itself. Each LED has an operating voltage range of 3.0V to 5V to help make your next project shine!

Each pack of these LEDs are conveniently bagged in reusable ESD safe packaging to make sure nothing accidentally gets damaged before you are able to use them.

Hookup Accessories

Features & Specs

  • Operating Voltage Range: 3.0V-5.0V
  • Standard Size - T1 ¾ 5mm
  • Brightness: 15000-20000 MCD
  • Color: 520-525 NM

Documentation

Customer Reviews

LED - Green with Resistor 5mm (25 pack)
LED - Green with Resistor 5mm (25 pack)
$9.50
COM-14563

Stock and Customer Discounts

$9.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing