LED Tactile Button - Blue
COM-10443

LED Tactile Button - Blue

SKU: COM-10443

This is a simple LED-illuminated tactile button with a clear cap. It's just like a basic tactile button, but it lights up blue!

$2.75
In stock
SKU
COM-10443
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a simple LED-illuminated tactile button with a clear cap. It's just like a basic tactile button, but it lights up blue! So now you can get visual feedback, or light up your project. These have a 12mm body and are rated for 50mA. They don't easily fit into a breadboard, but check below for a breakout board. We also have these in a a variety of colors, check below to see the others.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LED Tactile Button - Blue
LED Tactile Button - Blue
$2.75
COM-10443
$2.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing