Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit
KIT-18196
Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit
SKU: KIT-18196
Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit features an unglued GMSL2 lens that allows the user to adjust the focus or change the lens.
Out of stock
SKU
KIT-18196
Product Overview
Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit features an unglued GMSL2 lens that allows the user to adjust the focus or change the lens. The cameras feature a pixel size of 3μm x 3μm and offer a resolution of 2880H x 1860V. This camera also features waterproof IP67 ratings and operates at the -40°C to 85°C temperature range. Typical applications include automotive ADAS, 5MP video applications, and ADAS + viewing fusion.
Includes:
- Serial camera:
- LI-IMX490-GW5400-GMSL2-xxxH
- USB3.0 DeSer tester:
- LI-USB30-DESER-GMSL2-FP
- Fakra coax cable
- 12VDC power supply
- USB3.0 cable
Features & Specs
- LI-IMX490-GMSL2-xxxH:
- Sony diagonal 10.36mm (Type 1/1.55) 5.36MP CMOS image sensor IMX490
- 1/1.55" optical format
- YUV output without compression
- Includes GEO semi GW5400 ISP
- FOV H 65° lens
- GMSL2 serializer
- GeoSemi GW5400 ISP
- 30mm x 30mm x 37.8mm dimensions
- 55g to 80g weight (based on the lens)
- 2880H x 1860V resolution
- 3μm x 3μm pixel size
- -40°C to 85°C operating temperature range
- -40°C to 105°C storage temperature range
- Connector:
- FAKRA Z type
- Waterproof:
- IP67
- LI-USB30-DESER-GMSL2-xxxH:
- USB 3.0 super speed support
- RAW data output without compression
- UVC compliance
- Provide customization services
- Support Windows®, Linux OS, and other OS which include UVC drivers
- 178g weight
- 12VDC power supply
- 230mA at 12VDC power consumption
Documentation
Customer Reviews

Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit
KIT-18196
$878.95 retail price.
Available Discounts
- $835.00 | 25+ units
- $791.06 | 100+ units