This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Leto Integrated Servo Motor (Continuous)
ROB-18206

Leto Integrated Servo Motor (Continuous)

SKU: ROB-18206

Overview Leto Integrated Servo Motors are designed for applications requiring exceptional positional accuracy and repeatability.

Out of stock
SKU
ROB-18206

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Overview Leto Integrated Servo Motors are designed for applications requiring exceptional positional accuracy and repeatability. The Leto motors deliver ultra-smooth, fast, silent, and precise motion in a compact, standalone package. They have a small footprint and are ideal for integration into a wide variety of sensor position applications. This includes video conferencing cameras and CCTV PTZapplications utilizing heavier 4K camera modules.

Features & Specs

  • Voltage Rating: 24 V
  • Length: 64.8 mm
  • Motor Drive Type: BLDC
  • Brand: Overview
  • Continuous Torque: 0.072 Nm
  • Product Type: AC, DC & Servo Motors
  • Stall Torque: 0.09 Nm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Leto Integrated Servo Motor (Continuous)
Leto Integrated Servo Motor (Continuous) ROB-18206
$242.95 retail price.

Available Discounts

  • $230.80 | 25+ units
  • $218.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing