This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor
SEN-19701

LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor

SKU: SEN-19701
Out of stock
SKU
SEN-19701

LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor is a small and lightweight scanning sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor is a small and lightweight scanning sensor, ideal for obstacle detection and navigation for small autonomous vehicles and drones. The tiny SF45/B weighs a mere 59 grams and has a range capability from 0.2m up to 50m using a horizontal Field of View (FoV). The FoV adjusts from a few degrees to 320 degrees to adapt to sensing requirements.

The LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor offers a small form factor of 51mm x 48mm x 44mm and features an update rate of up to 5000 measurements per second. The device utilizes these features for any unmanned ground vehicle (UGV), unmanned aerial vehicle (UAV), or robot where size and weight are critical to the system design.

The SF45/B is tolerant of background lighting conditions, wind, and noise changes. These tolerances allow the SF45/B to be an excellent choice for applications including collision avoidance, navigation, ground surveying, obstacle detection, and terrain following.

Includes:

  • SF45/B MicroLiDAR unit
  • 0.5m Micro USB cable
  • 0.35m Communication cable
  • M4 x 16 SS Cap Screw x 5
  • M4 SS Hex Nut x 5

Features & Specs

  • Form factor
  • Small size of 51mm x 48mm x 44mm
  • Lightweight of 59g
  • LiDAR technology
  • Tolerant to changes in background lighting conditions, wind, and noise
  • Operates indoors and outdoors
  • Up to 50m range (white wall in daylight conditions)
  • Measurement rate from 50Hz to 5000Hz
  • Measurement to the nearest or farthest detected surface
  • Alarms when an obstacle is detected
  • Eye safe laser emission Class 1M
  • Scanning
  • Scanning angle from 20 degrees to 320 degrees
  • Adjustable speed up to 5 sweeps per second (dependent on scan angle)
  • Internal status monitoring
  • Communication
  • Micro USB port
  • Serial port (3.3V logic level)
  • I2C port (3.3V logic level)

Documentation

Customer Reviews

LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor
LightWare LiDAR SF45/B Scanning MicroLiDAR Sensor SEN-19701