This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna
CEL-17581

Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna

SKU: CEL-17581
In stock
SKU
CEL-17581

The antenna works well in LTE cellular bands 87 and 88 at 410MHz and 450MHz.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna is designed for Sub-1GHz and low-power, wide-area (LPWA) applications including LoRaWAN® and remote control applications. The antenna works well in LTE cellular bands 87 and 88 at 410MHz and 450MHz. The 433-FPC offers a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing for mounting in unique and custom enclosures. Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna features a 100mm (3.94") long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) for connection.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 410 MHz
  • Maximum Frequency: 470 MHz
  • Product: PCB Antennas
  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Application: LoRaWAN
  • Mechanical Style: Flat
  • Electrical Type: Dipole
  • Gain: - 6 dBi
  • Impedance: 50 Ohms
  • VSWR: 2.5
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 75 C
  • Number of Bands: 1 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Length: 47 mm
  • Width: 17 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna
Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna CEL-17581

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing