This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Linx Technologies 5GLFPC1 Embedded Sub-6 Cellular LTE/5G Antenna
CEL-17560

Linx Technologies 5GLFPC1 Embedded Sub-6 Cellular LTE/5G Antenna

SKU: CEL-17560
In stock
SKU
CEL-17560

A 5GLFPC1 Flexible Embedded Sub-6 Cellular LTE/5G Antenna is designed for LTE/5G bands 5, 8, 12, 13, 14, 17, 20, 26, 28, and 29, and for LTE-M and NB-IoT.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies 5GLFPC1 Flexible Embedded Sub-6 Cellular LTE/5G Antenna is designed for LTE/5G bands 5, 8, 12, 13, 14, 17, 20, 26, 28, and 29, and for LTE-M and NB-IoT. The antenna is a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing which makes the antenna easy to mount in unique and custom enclosures. Linx Technologies 5GLFPC1 Flexible Embedded Sub-6 Cellular LTE/5G Antenna connection is made to the radio via a 100mm long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket).

Hookup Accessories

Features & Specs

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 960 MHz
  • Product: PCB Antennas
  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Application: LTE
  • Mechanical Style: Flat, Flexible
  • Electrical Type: Dipole
  • Gain: - 3.2 dBi, - 3 dBi
  • Impedance: 50 Ohms
  • VSWR: 6.8, 3.7
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - Cellular, NBIoT, LTE: Cellular
  • Length: 39 mm
  • Width: 15 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

Linx Technologies 5GLFPC1 Embedded Sub-6 Cellular LTE/5G Antenna
Linx Technologies 5GLFPC1 Embedded Sub-6 Cellular LTE/5G Antenna CEL-17560

Stock and Customer Discounts

$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing