This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna
CEL-17624

Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna

SKU: CEL-17624
In stock
SKU
CEL-17624

Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna is designed for 5G New Radio midband applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna is designed for 5G New Radio midband applications. The antenna offers performance from 2300MHz to 5000MHz and supports 5G band 40 (2300MHz to 2400MHz), 5G band n90 (2496MHz to 2690MHz), CBRS private cellular networking (3550MHz to 3700MHz), 5G band n78 (3300MHz to 3800MHz), 5G band n79 (4400MHz to 5000MHz), and a number of 5G midband solutions. The 5GMFPC1 is a ground-plane-independent embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing for easy mounting in unique and custom enclosures. Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna features a 100mm (3.94") long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) connector for connection.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 2300 MHz
  • Maximum Frequency: 5000 MHz
  • Product: PCB Antennas
  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Application: LTE
  • Mechanical Style: Flat
  • Electrical Type: Dipole
  • Gain: 3 dbi, 4.7 dBi, 4.8 dBi, 5.9 dBi, 6.7 dBi
  • Impedance: 50 Ohms
  • VSWR: 3.2, 1.8, 1.7, 1.6, 1.4
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 80 C
  • Number of Bands: 5 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Length: 42 mm
  • Width: 12 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax

Documentation

Customer Reviews

Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna
Linx Technologies 5GMFPC1 Flexible Embedded Midband 5G Antenna CEL-17624

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing