This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna
WRL-17559

Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna

SKU: WRL-17559

The antenna can be used in LoRaWAN®, Sigfox®, Wi-Fi HaLow™, and other ISM and remote control applications.

Out of stock
SKU
WRL-17559

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna is designed for use in 868MHz and 915MHz frequency bands for low-power, wide-area (LPWA) applications. The antenna can be used in LoRaWAN®, Sigfox®, Wi-Fi HaLow™, and other ISM and remote control applications. The antenna is a ground-plane-independent dipole embedded solution comparable to an external antenna in performance. The flexible antenna features an adhesive backing for mounting in unique and custom enclosures. Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna features a 100mm long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) for connection.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 862 MHz
  • Maximum Frequency: 930 MHz
  • Product: PCB Antennas
  • Product Type: IoT Antennas - LPWAN, LoRaWAN, Sigfox, NB-IoT
  • Application: LoRaWAN, Sigfox, WiFi, ISM
  • Mechanical Style: Flat
  • Electrical Type: Dipole
  • Impedance: - 3.2 dBi, - 3 dBi
  • VSWR: 2, 1.6
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - WiFi - 802.11: WiFi
  • Length: 39 mm
  • Width: 15 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna
Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna WRL-17559
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing