This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna
WRL-17580

Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna

SKU: WRL-17580
Out of stock
SKU
WRL-17580

The antenna is a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna is designed for Wi-Fi 6E applications in the 6GHz band (5.925GHz to 7.125GHz) plus 2.4GHz and 5GHz Wi-Fi/WLAN for Wi-Fi 5 and Wi-Fi 6 solutions. The antenna is a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing for easy mounting in unique and custom enclosures. Linx Technologies W63-FPC2 Flexible Embedded WiFi 6 Antenna features a 100mm (3.94") long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) connector for connection.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 2400 MHz
  • Maximum Frequency: 7125 MHz
  • Product: PCB Antennas
  • Product Type: 2.4GHz Antenna - 2.4GHz, 5GHz, Bluetooth, WiFi, WLAN, Zigbee
  • Application: WiFi
  • Mechanical Style: Flat
  • Electrical Type: Dipole
  • Gain: 3.2 dBi, 7.7 dBi, 8.4 dBi
  • Impedance: 50 Ohms
  • VSWR: 2.4, 1.4, 2.4
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 80 C
  • Number of Bands: 3 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - WiFi - 802.11: WiFi
  • Length: 42 mm
  • Width: 12 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna
Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna WRL-17580