Liquid Pump - 500GPH (12V)
ROB-19222

Liquid Pump - 500GPH (12V)

SKU: ROB-19222
$17.95
In stock
SKU
ROB-19222
In stock
Stock/Discounts

The 12V Electric Marine Submersible non-automatic 500GPH bilge pumps from SEAFLO offer water evacuation activated by a panel or float switch.

Product Overview

Do you have some liquids that you need to move? This fluid pump will move 500 gallons per hour! The SEAFLO mini water pump has a heavy duty 12V, 1.5Amp motor and a tough thermoplastic body. This bilge pumps offer water evacuation activated by a panel or float switch. It includes anti-airlock protection and exclusive moisture tight seals, marine grade blocked wiring. It's totally submersible and water-cooled (but it won't burn out if run dry). Use this pump to make a fountain or waterfall, even water your plants!

The 3/4" connection will accept a 19mm ID hose. It comes pre-terminated with heavy gauge unterminated 3ft long wire leads.

Features & Specs

  • 12V operation
  • 500 GPH
  • Max draw 4.0 A
  • Fuse amps 3.0 A
  • 3/4" Nylon Hose Barb allows for multiple connection options
  • 18 AWG, 3ft long leads
  • 110°F (43°C) temperature limits
  • Run dry capable for normal workloads
  • Stainless steel shaft
  • Anti-Airlock protection
  • Exclusive moisture tight seals
  • Marine grade blocked wiring

Documentation

Customer Reviews

Liquid Pump - 500GPH (12V)
Liquid Pump - 500GPH (12V)
$17.95
ROB-19222

Stock and Customer Discounts

$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing