Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)
PRT-15593
Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)
SKU: PRT-15593
$21.50
In stock
SKU
PRT-15593
10Ah capacity & multiple USB options make this a great option for mobile USB power on your next project.
Product Overview
This is the same 10Ah battery pack that provides power to the SparkFun Jetbot! The battery pack supports blind plug-in with two fast charging protocol USB ports, along with a simple capacity indicator and power button to make this a great option for mobile USB power on your next project. The USB ports support intelligent identification and fast charging protocol (QC 3.0 18W).
Hookup Accessories
-
-
-
-
-
JetBot Chassis Kit V2
Special Price Current price: $9.95 Regular Price Original price: $16.50In stock -
Features & Specs
- 10,000 mAh capacity
- Micro USB Input: 5V 2A, 9V 2A
- Type-C Input: 5V 3A, 9V 2A, 12V 1.5A (PD+QC 3.0 18W)
- USB Output: 5V 3A, 9V 2A, 12V 1.5A (QC 3.0 18W)
- Type-C Output: 5V 3A, 9V 2A, 12V 1.5A (PD+QC 3.0 18W)
Documentation
Customer Reviews
Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)
$21.50
PRT-15593
Stock and Customer Discounts
$21.5 retail price.