This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Littelfuse MISM-7 7mm Surface Mount Reed Switch, 15-20AT
COM-17498

Littelfuse MISM-7 7mm Surface Mount Reed Switch, 15-20AT

SKU: COM-17498
In stock
SKU
COM-17498

Littelfuse MISM-7 7mm Surface Mount Reed Switches are sub-miniature, normally open switches.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Littelfuse MISM-7 7mm Surface Mount Reed Switches are sub-miniature, normally open switches with a 7mm long x 1.8mm diameter glass envelope that is capable of switching up to 0.25A. Littelfuse MISM-7 is a surface-mount version of the MITI-7. These reed switches have a high insulation resistance of 1012Ω minimum and contact resistance of less than 100mΩ.

Features & Specs

  • Contact Form: SPST
  • Operate Range: 15AT to 20AT
  • Voltage Rating AC: 120 VAC
  • Termination Style: SMD/SMT
  • Current Rating: 250mA
  • Voltage Rating DC: 170 VDC
  • Illuminated: Non-Illuminated
  • Maximum Operating Temperature: +125C
  • Minimum Operating Temperature: -40C

Documentation

Customer Reviews

Littelfuse MISM-7 7mm Surface Mount Reed Switch, 15-20AT
Littelfuse MISM-7 7mm Surface Mount Reed Switch, 15-20AT COM-17498

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing