Littelfuse PICO® II 521 AEC-Q200 Very Fast-Acting Fuse - 2A, 75V, 52.4mm
COM-17937
Littelfuse PICO® II 521 AEC-Q200 Very Fast-Acting Fuse - 2A, 75V, 52.4mm
SKU: COM-17937
In stock
SKU
COM-17937
The axial lead and cartridge fuses feature a 2A rating and a 75V maximum voltage rating in an operating temperature range of -55°C to +125°C.
Product Overview
Littelfuse PICO® II 521 AEC-Q200 Very Fast-Acting Fuses are designed to meet an extensive array of performance characteristics in a space-saving sub-miniature package. The axial lead and cartridge fuses feature a 2A rating and a 75V maximum voltage rating in an operating temperature range of -55°C to +125°C. The fuses are ideal for secondary protection of battery management systems.
Features & Specs
- Product: Melamine Fuse
- Current Rating: 2 A
- Fuse Type: Fast Blow
- Fuse Size / Group: 3.42 mm x 8 mm
- Voltage Rating DC: 75 VDC
- Interrupt Rating: 300 A
- Mounting Style: Axial
- Termination Style: Axial
- Minimum Operating Temperature: - 55 C
- Maximum Operating Temperature: + 125 C
- Resistance: 47.3 mOhms
- Body Style: Cylindrical
- Diameter: 3.42 mm
- Length: 8 mm
- Type: Cartridge Fuse
Documentation
Customer Reviews

Littelfuse PICO® II 521 AEC-Q200 Very Fast-Acting Fuse - 2A, 75V, 52.4mm
COM-17937
Stock and Customer Discounts
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units