Load Cell - 10kg, Straight Bar (TAL220)
SEN-13329

Load Cell - 10kg, Straight Bar (TAL220)

SKU: SEN-13329
$9.50
In stock
SKU
SEN-13329
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical signal. Each load cell is able to measure the electrical resistance that changes in response to, and proportional of, the strain (e.g. pressure or force) applied to the bar. With this gauge you will be able to tell just how heavy an object is, if an object's weight changes over time, or if you simply need to sense the presence of an object by measuring strain or load applied to a surface.

Each straight bar load cell is made from an aluminum-alloy and is capable of reading a capacity of 10kg. These load cells have four strain gauges that are hooked up in a wheatstone bridge formation. The color code on the wiring is as follows: red = E+, green = O+, black = E-, and white = O-. Additionally, these load cells offer an IP66 protection rating and feature two M4 and two M5 sized through-holes for mounting purposes.

Dimensions: 80mm x 12.7mm x 12.7mm, 250mm Wire

Documents:

Hookup Accessories

Features & Specs

  • 80mm x 12.7mm x 12.7mm, 250mm Wire

Customer Reviews

Load Cell - 10kg, Straight Bar (TAL220)
Load Cell - 10kg, Straight Bar (TAL220)
$9.50
SEN-13329

Stock and Customer Discounts

$9.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing