Load Cell - 10kg, Straight Bar with Hook
SEN-21669

Load Cell - 10kg, Straight Bar with Hook

SKU: SEN-21669
$12.95
In stock
SKU
SEN-21669
In stock
Stock/Discounts

This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical signal.

Helpful Documentation

Product Overview

This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical signal. Each load cell is able to measure the electrical resistance that changes in response to, and proportional of, the strain (e.g. pressure or force) applied to the bar. With this gauge you will be able to tell just how heavy an object is, if an object's weight changes over time, or if you simply need to sense the presence of an object by measuring strain or load applied to a surface.

This particular load cell comes attached to hardware that ends with a hook. This allows you to easily install and hang your load cell.

Each straight bar load cell is made from an aluminum-alloy and is capable of reading a capacity of 10kg. These load cells have four strain gauges that are hooked up in a wheatstone bridge formation. The color code on the wiring is as follows: red = Exc+, green = Sig+, black = Exc-, and white = Sig-.

-> <-

Hookup Accessories

Features & Specs

  • Comprehensive Accuracy: 0.05 %F.S
  • Load (Capacity): 10kg
  • Output Sensitivity: 1.0±0.1 mV/V
  • Zero Output: ±0.1 mV/V
  • Nonlinearity: 0.05 %F.S
  • Repeatability: 0.05 %F.S
  • Hysteresis: 0.05 %F.S
  • Creep: 0.05 %F.S/3 min
  • Zero Drift: 0.05 %F.S/1 min
  • Temp. Effect on Zero: 0.2 %F.S/10°C
  • Temp. Effect on Span: <0.15 %F.S/10°C
  • Input Resistance: 1000±50 Ω
  • Output Resistance: 1000±50 Ω
  • Insulation Resistance: ≥2000 MΩ 100VDC
  • Excitation Voltage: 3-12 V
  • Operating Temperature: -10°C to + 50°C
  • Ultimate Overload: 150 %F.S

Documentation

Customer Reviews

Load Cell - 10kg, Straight Bar with Hook
Load Cell - 10kg, Straight Bar with Hook
$12.95
SEN-21669

Stock and Customer Discounts

$12.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing