Load Cell - 200kg, Disc (TAS606)
SEN-13332

Load Cell - 200kg, Disc (TAS606)

SKU: SEN-13332
$64.50
In stock
SKU
SEN-13332
Backorder
Stock/Discounts

Product Overview

This disc load cell (sometimes called a strain gauge) can translate up to a whopping 200kg of pressure (force) into an electrical signal. Each load cell is able to measure the electrical resistance that changes in response to, and proportional of, the strain (e.g. pressure or force) applied to the disc. With this gauge you will be able to tell just how heavy an object is, if an object's weight changes over time, or if you simply need to sense the presence of an object by measuring strain or load applied to a surface.

Disc load cells are a bit easier to mount than bar-style load cells, making them more straightforward to implement into a design.

Each load cell is made from an steel-alloy and is capable of reading a capacity of 200kg. These load cells have four strain gauges that are hooked up in a wheatstone bridge formation. The color code on the wiring is as follows: red = E+, green = O+, black = E-, and white = O-. Additionally, these load cells offer an IP66 protection rating.

Dimensions: 20mm x 11mm, 2000mm Wire

Documents:

Hookup Accessories

Features & Specs

  • 20mm x 11mm, 2000mm Wire

Customer Reviews

Load Cell - 200kg, Disc (TAS606)
Load Cell - 200kg, Disc (TAS606)
$64.50
SEN-13332

Stock and Customer Discounts

$64.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing