Load Cell - 200kg, S-Type (TAS501)
SEN-14282

Load Cell - 200kg, S-Type (TAS501)

SKU: SEN-14282
$64.50
In stock
SKU
SEN-14282
In stock
Stock/Discounts

Product Overview

This S-Type load cell (sometimes called a strain gauge) can translate up to 200kg of pressure (force) into an electrical signal. Each load cell is able to measure the electrical resistance that changes in response and proportion to the strain (e.g., pressure or force) applied to the form. With this gauge you will be able to tell just how heavy an object is, if an object's weight changes over time, or if you simply need to sense the presence of an object by measuring strain or load applied to a surface.

Each straight bar load cell is made from an alloy steel and is capable of reading a capacity up to 200kg. These load cells have four strain gauges that are hooked up in a Wheatstone bridge formation. The color code on the wiring is as follows: red = E+, green = O+, black = E-, and white = O-. Additionally, these load cells offer an IP66 protection rating and feature two M4 and two M5 sized through-holes for mounting purposes.

Dimensions: 51mm x 19mm x 76mm, 3m Wire

Documents:

Hookup Accessories

Features & Specs

  • 51mm x 19mm x 76mm, 3m Wire

Customer Reviews

Load Cell - 200kg, S-Type (TAS501)
Load Cell - 200kg, S-Type (TAS501)
$64.50
SEN-14282

Stock and Customer Discounts

$64.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing