Logitech C270 Webcam - USB 2.0
Experience sharp, smooth video calling (720p/30FPS) in a widescreen format with the C270 HD Webcam.
Product Overview
This is the Logitech C270 Webcam. With a sleek compact look and a black finish, this is not just for looks. This economical choice provides a 720p/30FPS HD resolution in a 16:9 widescreen format. The Logitech C270 webcam is compatible with most major messaging applications like Skype, Windows Live Messenger, Yahoo Messenger and more, giving you a wide selection of use.
Fluid Crystal technology provides smoother videos, sharper pictures, richer colors and clearer sound in real-world conditions. With the automatic light correction, even if you make a video call in dim or poorly backlit settings, the camera will intuitively adjust to produce the best possible image.
The built-in noise-reducing mic makes sure your voice comes across clearly, even if you're in busy surroundings. This flexible webcam comes with a universal clip for mounting so you can either attach it securely to your screen or sit it on a shelf.
Features & Specs
- USB port
- Max Resolution - 720p/30fps
- 16:9 Widescreen
- Photo Resolution - 3MP
- Focus Type - Fixed focus 40cm and beyond
- Lens Type - Plastic
- Auto Light Correction
- Built-in mic with noise cancellation - mono
- Field of View 60°