Long Header - Male (PTH, 0.1in., 40-Pin)
PRT-10158
Long Header - Male (PTH, 0.1in., 40-Pin)
SKU: PRT-10158
These break away headers are 20mm long which allows you use them socket to socket.
$3.50
In stock
SKU
PRT-10158
Helpful Documentation
Product Overview
These are a longer version of our standard break away headers. They are 20mm long which allows you use them socket to socket. The plastic separator can be slid up or down to accommodate your needs.
You will get a row of 40 pins. They can be broken or snipped to length.
Features:
- Pin Style: Square Pins
- Number of Pins: 40
- Pin Spacing: 0.1" (2.54 mm)
- Pin Length: 20 mm
Documents:
Features & Specs
- Pin Style: Square Pins
- Number of Pins: 40
- Pin Spacing: 0.1" (2.54 mm)
- Pin Length: 20 mm
Documentation
Customer Reviews
Long Header - Male (PTH, 0.1in., 40-Pin)
$3.50
PRT-10158
$3.5 retail price.
Available Discounts
- $3.33 | 25+ units
- $3.15 | 100+ units