This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Loomia 5V - 7.2V Heater
COM-17858

Loomia 5V - 7.2V Heater

SKU: COM-17858
In stock
SKU
COM-17858

The 5V - 7.2V heater is made to work with an off the shelf, 5V battery pack or two lipo batteries in series (just make sure both can output 2A safely).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Loomia 5V - 7.2V Heater is made to work with an off the shelf, 5V battery pack or two lipo batteries in series (just make sure both can output 2A safely) and will get hotter depending on the voltage you use. The heater warms up quickly with tangible heat within 60 seconds and a top heat after 2 min. Use this component for heating wearables, or for thermochromic effects.

Loomia parts are designed to be easily soldered together, and work well with popular micro controllers like Arduino Nano and Teensy. The system revolves around Loomia's custom interconnect, which allows for a simple connection between buses. The interconnect can be soldered to headers for easy breadboarding. From fabric to wood, Loomia components can stick onto a range of materials, making your prototypes look clean and polished.

Note: There are a number of operating procedures to be aware of before using Loomia products. This includes directions to not wash or sew any of the parts. Make sure to check the Datasheet in the Documents tab for more information.

Hookup Accessories

Features & Specs

  • Bend Radius Limitation: N/A
  • Thickness: Approx. 10 mils
  • Operating Voltage Range: 5V - 7.2V
  • Operating Current Range: 1A - 3A
  • Operating Temperature: 130 - 150 degrees F
  • Component Dimensions: 6in x 6in
  • Heating Area Dimensions: 5.75in x 4in

Customer Reviews

Loomia 5V - 7.2V Heater
Loomia 5V - 7.2V Heater COM-17858

Stock and Customer Discounts

$55.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing