This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Loomia C-Curve Bus
COM-17862

Loomia C-Curve Bus

SKU: COM-17862

The C-Curve Bus is perfect for connecting two 0.15in buses together at a wide angle.

Out of stock
SKU
COM-17862

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The C-Curve Bus is perfect for connecting two 0.15in buses together at a wide angle. Try using this part for creating conductive lines over shoulders or over large surface areas.

Loomia parts are designed to be easily soldered together, and work well with popular micro controllers like Arduino Nano and Teensy. The system revolves around Loomia's custom interconnect, which allows for a simple connection between buses. The interconnect can be soldered to headers for easy breadboarding. From fabric to wood, Loomia components can stick onto a range of materials, making your prototypes look clean and polished.

Note: There are a number of operating procedures to be aware of before using Loomia products. This includes directions to not wash or sew any of the parts. Make sure to check the Datasheet in the Documents tab for more information.

Features & Specs

  • Bend Radius Limitation: N/A
  • Thickness: Approx. 10 mils
  • Max Current Per Trace: 1A
  • Dimensions: 4in x 3in
  • Resistance Per Trace: 0.4 Ohms

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Loomia C-Curve Bus
Loomia C-Curve Bus COM-17862
$31.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing