This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Loomia S-Curve Bus
COM-17856

Loomia S-Curve Bus

SKU: COM-17856

The S-bus is perfect for when you need to make an unusual geometry from our LEL (Loomia Electronic Layer) buses.

Out of stock
SKU
COM-17856

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Loomia S-Curve Bus is perfect for when you need to make an unusual geometry from the LEL (Loomia Electronic Layer) buses. You can combine two to make a big C-Curve to go around an elbow, or just use one to route wiring where you need it for soft robotics or for an installation.

Loomia parts are designed to be easily soldered together, and work well with popular micro controllers like Arduino Nano and Teensy. The system revolves around Loomia's custom interconnect, which allows for a simple connection between buses. The interconnect can be soldered to headers for easy breadboarding. From fabric to wood, Loomia components can stick onto a range of materials, making your prototypes look clean and polished.

Note: There are a number of operating procedures to be aware of before using Loomia products. This includes directions to not wash or sew any of the parts. Make sure to check the Datasheet in the Documents tab for more information.

Features & Specs

  • Bend Radius Limitation: N/A
  • Thickness: Approx. 10 mils
  • Max Current Per Trace: 1A
  • Dimensions: 6in x 4in
  • Resistance Per Trace: 0.4 Ohms

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Loomia S-Curve Bus
Loomia S-Curve Bus COM-17856
$31.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing