This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

LoRa-E5 Development Kit
WRL-18215

LoRa-E5 Development Kit

SKU: WRL-18215
Out of stock
SKU
WRL-18215

Seeed Studio LoRa-E5 Development Kit is designed to unlock the powerful performance of the LoRa-E5 STM32WLE5JC board.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Seeed Studio LoRa-E5 Development Kit is designed to unlock the powerful performance of the LoRa-E5 STM32WLE5JC board. This development kit consists of a LoRa-E5 development board, an antenna (EU868/US915), a USB type C cable, and a two AA 3V battery holder. The LoRa-E5 development kit features full GPIOs that led out to rich interfaces including RS-485 and Grove. This development kit supports the global LoRaWAN® and LoRa frequency plan and provides a long-distance transmission range of 10km.

Includes:

  • LoRa-E5 development board
  • An antenna (EU868/US915)
  • A USB Type C cable
  • Two AA 3V battery holder

Features & Specs

  • Ultra-low power consumption and high performance
  • Easy testing and rapid prototyping
  • Full GPIOs led out to rich interfaces including RS-485 and Grove
  • Global LoRaWAN® and LoRa frequency plan supported
  • Long-distance transmission range to 10km (ideal value in open area)

Customer Reviews

LoRa-E5 Development Kit
LoRa-E5 Development Kit WRL-18215