LoRa/FSK Transceiver Module - 915MHz (RFM97CW)
COM-18084

LoRa/FSK Transceiver Module - 915MHz (RFM97CW)

SKU: COM-18084
Special Price Current price: $5.99 Regular Price Original price: $9.95
In stock
Only 1 left
SKU
COM-18084
In stock
Stock/Discounts

RFM97CW Sub-GHz radio transceivers are ideal for long range wireless applications.

Product Overview

RFM97CW Sub-GHz radio transceivers are ideal for long range wireless applications. With high integration, the RFM97CW simplifies the peripheral materials needed in system design. The SX1276 based module has sensitivity up to - 138dbm that optimizes link performance for applications. In addition, the RFM97CW also supports the function of duty cycle operation mode, channel listening, high-precision RSSI, power on reset, squelch output, etc., which makes the application design more flexible and realizes product differentiation design. The working voltage of RFM97CW is from 1.8V to 3.7V. When the sensitivity of - 138dbm is reached, only 9.9ma current is consumed, and the ultra-low power consumption receiving mode can further reduce the receiving power consumption of the chip.

Hookup Accessories

Features & Specs

  • Internal IC: SX1276
  • Working Frequency: 915MHz
  • Modulation and Demodulation Mode: LoRa
  • Data Rate: 0.018~37.5 kbps
  • Sensitivity: -138dBm, BW=125KHz, SF=12
  • Voltage Range: 1.8 ~3.7 V
  • Receiving Current: 12.5 mA @ BW=125KHz
  • Support ultra-low power consumption receiving mode
  • Sleeping Current:
  • 160 nA, DutyCycle = OFF
  • 600 nA, DutyCycle = ON
  • 4-wire SPI Interface
  • Support fully automatic independent working mode

Documentation

Customer Reviews

LoRa/FSK Transceiver Module - 915MHz (RFM97CW)
LoRa/FSK Transceiver Module - 915MHz (RFM97CW)
Special Price Current price: $5.99 Regular Price Original price: $9.95
COM-18084

Stock and Customer Discounts

$5.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing