LoRa Transceiver Module - 915MHz
WRL-16873
LoRa Transceiver Module - 915MHz
SKU: WRL-16873
Out of stock
SKU
WRL-16873
Product Overview
Microchip Technology RN2903 Long Range (LoRa) Technology Transceiver Module has an on-board LoRaWAN™ protocol stack that complies with the LoRaWAN Class A protocol specifications. The module provides an easy-to-use, low-power solution for long-range wireless data transmission. The RN2903 has an advanced ASCII command interface and integrates RF, a baseband controller and command Application Programming Interface (API) processor.
Features & Specs
- On-board LoRaWAN Protocol Stack
- ASCII Command Interface Over UART
- Compact Form Factor: 17.8x26.7x3.34mm
- Castellated SMT Pads for Easy and Reliable PCB Mounting
- Environmentally Friendly, RoHS Compliant
- Device Firmware Upgrade (DFU) over UART
Documentation
Customer Reviews

LoRa Transceiver Module - 915MHz
WRL-16873
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units