LT3652 Power Tracking 2A Battery Charger (SMD)
COM-29756

LT3652 Power Tracking 2A Battery Charger (SMD)

SKU: COM-29756

The LT3652 is a complete monolithic step-down battery charger that operates over a 4.95V to 32V input voltage range. 

$9.99
In stock
SKU
COM-29756
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The LT3652 is a complete monolithic step-down battery charger that operates over a 4.95V to 32V input voltage range. The LT3652 provides a constant-current/constant-voltage charge characteristic, with maximum charge current externally programmable up to 2A. The charger employs a 3.3V float voltage feedback reference, so any desired battery float voltage up to 14.4V can be programmed with a resistor divider.

The LT3652 employs an input voltage regulation loop, which reduces charge current if the input voltage falls below a programmed level, set with a resistor divider. When the LT3652 is powered by a solar panel, the input regulation loop is used to maintain the panel at peak output power.

The LT3652 can be configured to terminate charging when charge current falls below 1/10 of the programmed maximum (C/10). Once charging is terminated, the LT3652 enters a low-current (85µA) standby mode. An auto-recharge feature starts a new charging cycle if the battery voltage falls 2.5% below the programmed float voltage. The LT3652 also contains a programmable safety timer, used to terminate charging after a desired time is reached. This allows top-off charging at currents less than C/10.

Features & Specs

  • Current - Charging: Constant - Programmable
  • Programmable Features: Current, Timer
  • Charge Current - Max: 2A
  • Battery Pack Voltage: 14.4V
  • Voltage - Supply (Max): 32V
  • Operating Temperature: -40°C ~ 125°C (TJ)
  • Mounting Type: Surface Mount
  • Mfg #: LT3652EMSE#PBF

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LT3652 Power Tracking 2A Battery Charger (SMD)
LT3652 Power Tracking 2A Battery Charger (SMD)
$9.99
COM-29756
$9.99 retail price.

Available Discounts

  • $9.49 | 25+ units
  • $8.99 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing