LTE Hinged External Antenna - 600MHz-2700MHz, SMA Male
CEL-29622

LTE Hinged External Antenna - 600MHz-2700MHz, SMA Male

SKU: CEL-29622

A hinged, external SMA antenna that boosts signal performance and reliability across 4G/LTE, 3G, 2G, and LPWA cellular networks.

$5.95
In stock
SKU
CEL-29622
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Boost the performance and reliability of your cellular project with this LTE Hinged External Antenna. By relocating the antenna outside your project's enclosure, you can significantly improve signal strength and efficiency by minimizing interference from other internal electronics, resulting in a cleaner signal and a more stable connection.

This versatile antenna from Quectel is designed for wide cellular compatibility, covering a frequency range of 600 MHz to 2700 MHz. It's a great choice for a variety of uses, including 4G/LTE cellular projects, as well as backward compatibility with 3G and 2G systems, and Low-Power Wide-Area (LPWA) networks like NB-IoT and Cat-M1.

The hinged design allows you to position the antenna straight, at a 45° angle, or at a 90° angle, helping you achieve optimal signal reception or fit into a specific enclosure. It features a standard SMA Male connector for a secure and easy connection to most cellular modems and development boards.

Features & Specs

  • Frequency Range: 600-2700MHz
  • Impedance: 50Ω
  • Polarization: Linear
  • Radiation Pattern: Omni-Directional
  • Connector Type: SMA Male
  • Operation Temperature: -20°C ~ +70°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LTE Hinged External Antenna - 600MHz-2700MHz, SMA Male
LTE Hinged External Antenna - 600MHz-2700MHz, SMA Male
$5.95
CEL-29622
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing