LTE Wide Band Flex Antenna 600MHz - 6000MHz
WRL-22527

LTE Wide Band Flex Antenna 600MHz - 6000MHz

SKU: WRL-22527
$10.95
In stock
SKU
WRL-22527
In stock
Stock/Discounts

This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.

Helpful Documentation

Product Overview

This is an Extremely Efficient, Wide Band, Flexible LTE Antenna with a small footprint. This easy to install durable, flexible polymer antenna operates on greater than 45% efficiency on LTE bands from 698 – 3000MHz. For use in a wide array of applications which need LTE connectivity, including home automation, emergency services, automotive, healthcare, HD video, vending machines, digital signage, IoT gateways, smart grid, agriculture.

This antenna measures at 96mm x 21mm x 0.2mm with an adhesive backing. The ground-independent antenna is delivered with a 150mm, ø1.37 coaxial cable and a U.FL compatible connector for easy installation.

Features & Specs

  • Antenna Type: Cellular
  • Mechanical Style: Flex PCB
  • Gain: 5
  • Impedance: 50
  • Minimum Operating Temperature: -40°C
  • Maximum Operating Temperature: 85°C
  • Mounting Style: Adhesive
  • Termination Style: Connector
  • Antenna Connector Type: IPEX MHFI / U.FL
  • Cable Type: 1.37 Coax
  • Connector Body Style: Straight
  • Polarity: Linear
  • Frequency Range: 698MHz To 2690MHz
  • Connector Polarity: Normal
  • Cable Length: 150mm
  • VSWR: 3:1
  • Length: 96mm
  • Width: 21mm
  • Height: 0.2mm
  • Weight: 2g

Documentation

Customer Reviews

LTE Wide Band Flex Antenna 600MHz - 6000MHz
LTE Wide Band Flex Antenna 600MHz - 6000MHz
$10.95
WRL-22527

Stock and Customer Discounts

$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing