This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Luxonis CS-MEGAAI-02 4K AI Camera Board
DEV-17220
Luxonis CS-MEGAAI-02 4K AI Camera Board
SKU: DEV-17220
In stock
SKU
DEV-17220
Luxonis CS-MEGAAI-02 4K AI Camera Board is a computer vision and artificial intelligence solution with four TOPS of AI processing power.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Luxonis CS-MEGAAI-02 4K AI Camera Board is a computer vision and artificial intelligence solution with four TOPS (Trillion Operations Per Second) of AI processing power. It features a 4K, 60FPS camera for human/object tracking in a small package. Its low power makes it ideal for hobbyists and researchers. It's compatible with the DepthAI ecosystem, and is easy to use.
Similar Items
-
Luxonis OAK-D-IoT-40
Special Price Current price: $164.44 Regular Price Original price: $199.95In stock -
-
-
Luxonis Oak-D LITE
Special Price Current price: $123.32 Regular Price Original price: $149.95Discontinued -
-
Luxonis Oak-D DepthAI Hardware
Special Price Current price: $175.95 Regular Price Original price: $213.95Discontinued -
Luxonis Oak-1 DepthAI Hardware
Special Price Current price: $123.32 Regular Price Original price: $149.95In stock -
OpenMV Cam PureThermal
Special Price Current price: $259.00 Regular Price Original price: $369.95In stock -
-
Features & Specs
- High Compute Capacity: 4 TOPS (Trillion Operations Per Second)
- Onboard Camera: 12MP 4056x3040 Auto-Focus (8cm-∞) 81-Deg. Horizontal Field of View (HFOV)
- RAW Output Specs: 4K @ 60FPS or 12MP @ 30FPS with USB3.1 Gen2 Host
- Hardware Image Encoding: 12 MP JPEG encoding
- Hardware Video Encoding: 4K H.265 encoding at 30 FPS
- Low Power Draw: 2.5W max
- Lightweight: 2oz.
- Compact Size: 45mm x 30mm
- Flexible Design Usage: built for ease of prototyping AND integration into new products
- Fast Connectivity: USB3 Type-C 3.1 Gen1 (5Gbps)
- Open Source: MIT Licensed hardware, software, and documentation
Documentation
Customer Reviews

Luxonis CS-MEGAAI-02 4K AI Camera Board
DEV-17220
Stock and Customer Discounts
$218.95 retail price.
Available Discounts
- $208.00 | 25+ units
- $197.06 | 100+ units