Product Overview
This Oak-D DepthAI variant interfaces over USB3C to the host, allowing use with your (embedded) host platform of choice, including the Raspberry Pi and other popular embedded hosts. DepthAI is built to allow the power of Spatial AI to be embedded into products. The DepthAI hardware, firmware, and software suite combine depth perception, object detection (neural inference), and object tracking and gives you this power in a simple, easy-to-use Python API. This Oak-D variant of DepthAI allows the power of the Myriad X VPU to be fully harnessed and used with the platform of your choice.
The Oak-D board includes three 7.5cm stereo depth onboard cameras to allow quick setup and interfaces over USB3C to the host. This allows DepthAI to be used with your (embedded) host platform of choice, including the Raspberry Pi 4, Jetson Nano Dev Kit, Google Edge TPU Coral, and other popular embedded hosts and operating systems.