This product has been retired from our catalog and is no longer for sale.

Luxonis OAK-D-IoT-40
SEN-18737

Luxonis OAK-D-IoT-40

SKU: SEN-18737

The OAK-D-IoT-40 is an Embedded/IoT version of the OAK-D imaginf platform from Luxonis.

Out of stock
SKU
SEN-18737

This product has been retired from our catalog and is no longer for sale.

Product Overview

The OAK-D-IoT-40 is an Embedded/IoT version of the OAK-D imaginf platform from Luxonis. This sensor can be used completely standalone or via USB with a host like normal USB-only variants of DepthAI. It has a built-in ESP32 which provides WiFi, Bluetooth® (including BLE), as well as other interfaces.

This OAK-SOM-IoT system on module is what powers this OAK-D model. This modular design allows you to leverage its open-source designs to embed the power of OAK-D into your own products and/or customize the OAK-D-IoT to your exact needs. And like the OAK-D, this model includes the BNO085 IMU which is supported in the DepthAI API

This embedded variant includes a 128MB NOR flash, and boot-switch capabilities such that it can be booted over USB, or set to boot out of NOR-flash, for communication with the onboard ESP32 over SPI.

Features & Specs

  • Cameras
  • 1x Color 12MP, 4K/60Hz Camera
  • 2x Global-Shutter Mono 720P/120Hz in Synchronized Stereo Pair
  • Vision Processor: MA2485 or MA2085 (512MB or 2GB)
  • 100-Pin Modular Connector
  • Interfaces (all through the 100 pin connector)
  • 3x MIPI (1x 4-lane, 2x 2-lane)
  • USB3
  • I2C/SPI/UART/GPIO (1.8V & 3.3V)
  • Storage: Optional on-board NOR Flash, and/or EEPROM
  • Software
  • OpenVINO Compatible
  • Python and C++ API for configuring combination of:
  • Neural Inference
  • Stereo Depth
  • Feature Tracking
  • Video/Image Encoding
  • Actuation (e.g. GPIO drive)
  • Power: Single 5V or 3.3V power input
  • Dimensions: 40 x 30 x 6mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Luxonis OAK-D-IoT-40
Luxonis OAK-D-IoT-40 SEN-18737
$164.44 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing