Phillips Machine Screw - M2.5 - 0.45x8mm
PRT-28764

Phillips Machine Screw - M2.5 - 0.45x8mm

SKU: PRT-28764

This is a single M2.5 - 0.45x8mm Phillips Head Machine Screw.

$0.15
In stock
SKU
PRT-28764
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These are Philips-head M2.5-0.45 screws. The thread is 8.0mm long. They are steel with a zinc coating to DIN7985A. Ideal for Raspberry Pi pHAT standoffs.

Sold individually.

Features & Specs

  • Size: M2.5-0.45
  • Length: 8mm
  • Head Style: Pan Head
  • Drive Style: Phillips
  • Head Diameter: 4.7 - 5.0
  • Head Height: 1.88 - 2.12
  • Full / Partial Thread: Full
  • Driver Size: 1
  • Material: Steel
  • Finish: Zinc
  • DIN Standard: DIN7985A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Phillips Machine Screw - M2.5 - 0.45x8mm
Phillips Machine Screw - M2.5 - 0.45x8mm
$0.15
PRT-28764
$0.15 retail price.

Available Discounts

  • $0.14 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing