Magnet Wire Kit
PRT-11363

Magnet Wire Kit

SKU: PRT-11363
$17.95
In stock
SKU
PRT-11363
Backorder
Stock/Discounts

Product Overview

Magnet wire is super useful stuff, and when you need it there's nothing else that will work. Whether you're winding a transformer or choke, fashioning your own motors or just playing with electromagnetism in general, nothing beats this thin-gauge enameled wire. This kit comes with three common gauges of wire: 22, 26 and 30AWG. Everyone has his or her own method for removing the enamel insulation and make a connection to this stuff, but a little abrasion with some sandpaper or scraping with a hobby knife works well. If you have an open flame handy, you can burn the enamel off as well, just be careful!

Includes:

  • 40ft - 22AWG
  • 75ft - 26AWG
  • 200ft - 30AWG

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Magnet Wire Kit
Magnet Wire Kit
$17.95
PRT-11363
$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing