This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Magnetic Contact Switch Sensor for Arduino
SEN-18740

Magnetic Contact Switch Sensor for Arduino

SKU: SEN-18740

This DFRobot Magnetic Contact Switch Sensor for Arduino consists of two magnetic reeds composed of iron and nickel.

Out of stock
SKU
SEN-18740

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This DFRobot Magnetic Contact Switch Sensor for Arduino consists of two magnetic reeds composed of iron and nickel. The sensor is sealed in a plastic case. The two magnetic reeds are overlapped but there is a small gap between them. When a suitable external magnetic field comes within 2cm, the two magnetic reeds will contact and conduct, sensing the change in the position of the object.

Features & Specs

  • Compact structure and small weight
  • Long service life
  • Wide voltage operating range
  • 0~100V operating voltage
  • Magnetic sensor operating principle
  • Switching value signal output signal
  • 6mm x 20mm x 350mm/0.24" x 0.79" x 13.78" size
  • Black color

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Magnetic Contact Switch Sensor for Arduino
Magnetic Contact Switch Sensor for Arduino SEN-18740
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing