This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Magnetic Rotary Holder
COM-20677

Magnetic Rotary Holder

SKU: COM-20677

Rotary Magnetic Holder represents a solution designed for use alongside magnetic rotary position sensors.

Out of stock
SKU
COM-20677

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Rotary Magnetic Holder represents a solution designed for use alongside magnetic rotary position sensors. It comes with a plastic stand measuring 22x16x10 millimeters (L x W x H), as well as an adjustable shaft with a 6mm diameter magnet, allowing fast prototyping and quick measurements during development.

NOTE: Rotary Magnetic Holder can be used very smoothly in combination with Click boards™ such as Magnetic Rotary 4 Click, and Angle 7 Click.

Rotary Magnetic Holder is an addition designed for use alongside a magnetic rotary position sensor. It comes with a plastic stand measuring 22x16x10 millimeters (L x W x H), as well as an adjustable shaft with a 6mm diameter magnet. The plastic frame has four round feet that fit into holes in the board near the magnetic rotary position sensor, with a 6mm diameter hole on top to match the adjustable shaft that carries the magnet. This shaft has a height adjustment screw on it, allowing the user to adjust it between 18 and 22 millimeters. This way, fast prototyping and quick measurements of the magnet characteristics are allowed during development.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Magnetic Rotary Holder
Magnetic Rotary Holder COM-20677
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing