Mates Programmer
PGM-19262

Mates Programmer

SKU: PGM-19262

The Mates Programmer is a simple USB programmer for all Breadboard Mates products.

Special Price Current price: $8.95 Regular Price Original price: $9.95
In stock
SKU
PGM-19262
In stock
Stock/Discounts

Product Overview

The Mates Programmer is a simple USB programmer for all Breadboard Mates products, providing a simple five-way programming interface and selection option for programming other devices such as “barebones” Arduino (Atmel) processors.

The BreadBoard Mates Programmer offers a simple connection for a MatesBUS compatible device, such as the TIMI-96, connecting to one side (5-pin) of the MatesBUS interface, allowing easy programming of the device using Mates Studio.

The Mates Programmer has a microUSB Interface to connect the programmer to the PC, using a standard microUSB cable; it then utilizes a standard 5-pin interface for programming the 4D Labs processors found Breadboard Mates products, such as the TIMI-96. This 5-pin interface is one side of the MatesBUS Interface. The MatesBUS Interface is made up of two rows of five pins, 0.1″ (2.54mm) pitch, spaced 0.3″ (7.62mm) apart, ideal for direct plug into a breadboard or compatible adapter or development board.

Note: The Mates Programmer does not come with the microUSB cable.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mates Programmer
Mates Programmer
Special Price Current price: $8.95 Regular Price Original price: $9.95
PGM-19262
$8.95 retail price.

Available Discounts

  • $8.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing