This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MAX49140AXK/V+ Rail-to-Rail Single-Supply Comparator
COM-17327

MAX49140AXK/V+ Rail-to-Rail Single-Supply Comparator

SKU: COM-17327
In stock
SKU
COM-17327

This Rail-to-Rail Comparator offers high speed, low power, and rail-to-rail inputs, with a 30ns propagation delay and a low supply current of only 100µA.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Maxim Integrated MAX49140 Rail-to-Rail Single-Supply Comparator offers high speed, low power, and rail-to-rail inputs, with a 30ns propagation delay and a low supply current of only 100µA. The input common-mode range of the device extends up to both power-supply rails. The output pulls to within 0.3V of either supply rail without external pull-up circuitry, making the MAX49140 ideal for interfacing with both CMOS and TTL logic. All input and output pins can tolerate a continuous short-circuit fault condition to either rail. Internal hysteresis ensures clean output switching, even with slow-moving input signals.

The Maxim Integrated MAX49140 Rail-to-Rail Single-Supply Comparator is offered in a tiny, 5-pin SC70 package, and is AEC-Q100 qualified for automotive applications.

Features & Specs

  • AEC-Q100 Qualified
  • Fast, 30ns propagation delay with 10mV overdrive
  • Low-power 100μA supply current (VDD = 3V)
  • Optimized for 3V and 5V applications
  • Rail-to-rail input voltage range
  • Low, 500µV offset voltage
  • 246.9mW continuous power dissipation
  • Internal hysteresis for clean switching
  • Output swing 300mV of power rails
  • CMOS/TTL-compatible outputs
  • -40°C to +125°C operating temperature range
  • 5-pin SC70 package

Documentation

Customer Reviews

MAX49140AXK/V+ Rail-to-Rail Single-Supply Comparator
MAX49140AXK/V+ Rail-to-Rail Single-Supply Comparator COM-17327

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing