This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Maxim Integrated MAX20342 USB Type-C® Charger Detector
COM-17441

Maxim Integrated MAX20342 USB Type-C® Charger Detector

SKU: COM-17441
In stock
SKU
COM-17441

Maxim Integrated MAX20342 USB Type-C® Charger Detector enables systems to support charging based on USB Type-C ports.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Maxim Integrated MAX20342 USB Type-C® Charger Detector enables systems to support charging based on USB Type-C ports. The MAX20342 is also capable of detecting chargers compliant with the USB Battery Charging Specification Revision 1.2. The device detects USB Standard Downstream Ports (SDPs), USB Charging Downstream Ports (CDPs), Dedicated Charger Ports (DCPs), and other proprietary chargers. GPIO outputs allow the MAX20342 to control an external lithium-ion (Li+) battery charger based on charger detection results.

The MAX20342 integrates a resistance detection block that can be used to automatically configure factory configuration states based upon attached resistors. Additionally, the resistance measurement can be configured to detect the presence of moisture in the USB Type-C connector.

The MAX20342 also features an integrated low on-resistance, low-capacitance double-pole double-throw (DPDT) USB switch that can pass high-speed USB, full-speed USB, low-speed USB, and UART signals. The switch position can be automatically configured by the USB detection logic or manually controlled.

The MAX20342 features high electrostatic discharge (ESD) protection up to ±15kV human-body model (HBM) on the CC1, CC2, SBU1, and SBU2 pins. The CDP and CDN pins are protected against ESD up to ±6kV. The device is specified for ±15kV Air-Gap and ±8kV Contact Discharge IEC 61000-4-2 on the CC1, CC2, SBU1, and SBU2 pins.

The Maxim Integrated MAX20342 USB Type-C Charger Detector is available in a 2.62mm x 2.02mm, 24-bump Wafer-Level Package (WLP) and operates over the -40ºC to +85ºC extended temperature range.

Features & Specs

  • Low power consumption
  • 17μA battery standby current (typical)
  • 5μA battery shutdown current (typical)
  • Delivers USB compliance and flexibility
  • Compliant with USB Type-C Specification Revision 3
  • Compliant with USB Battery Charger Specification Revision 1.2
  • Detects proprietary chargers such as Apple® and Samsung®
  • Simplifies complex system designs
  • Integrated overvoltage protection
  • Negative swing audio capable high-speed USB/UART switches
  • Automatic switch and charger interface control
  • Full control through an I2C interface
  • Interrupts for device status changes
  • Improves quality and reliability
  • Automatic factory mode configuration
  • USB Type-C port moisture detection
  • Low-corrosion DRP mode
  • Robust protection
  • VB connection withstands up to +30V
  • VB surge protection up to ±120V
  • ±15kV HBM ESD protection on CC1, CC2, SBU1, and SBU2 Pins
  • ±6kV HBM ESD protection on CDP and CDN pins
  • ±15kV Air-Gap IEC 61000-4-2 on CC1, CC2, SBU1, and SBU2 Pins
  • ±8kV Contact Discharge IEC 61000-4-2 on CC1, CC2, SBU1, and SBU2 Pins
  • Physical characteristics
  • -40ºC to +85ºC extended temperature range
  • 62mm x 2.02mm WLP24 package; 0.4mm pitch
  • RoHS compliant

Documentation

Customer Reviews

Maxim Integrated MAX20342 USB Type-C® Charger Detector
Maxim Integrated MAX20342 USB Type-C® Charger Detector COM-17441

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing